Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
OPUS
Description
4 - COMPACT & HEAVY X-Y-Z Gantry - Configurator
Bill of material
G-1478C1SS-C110S-978C1SS-C110S-528C1SS-C110S
OC
Ordering code
G-1478C1SS-C110S-978C1SS-C110S-528C1SS-C110S
TL
Track length - X Axis
1502 mm
TYPE
Type - X Axis
ET
Encoder track - X Axis
1 : for standard encoder
ESA
End stop side A - X Axis
ESB
End stop side B - X Axis
S : standard
STROKE
Stroke - X Axis
mm
Enter value for STROKE
Stroke - X Axis
mm
cm
inch
ft
POS
Slider Position - X Axis
mm
Enter value for POS
Slider Position - X Axis
mm
cm
inch
ft
M
Motor - X Axis
EC
Encoder - X Axis
BP
Bearings protection - X Axis
LT
X Axis
1478 mm
TLY
Track length - Y Axis
1002 mm
TYPEY
Type - Y Axis
ETY
Encoder track - Y Axis
1 : for standard encoder
ESAY
End stop side A - Y Axis
ESBY
End stop side B - Y Axis
S : standard
STROKEY
Stroke - Y Axis
mm
Enter value for STROKEY
Stroke - Y Axis
mm
cm
inch
ft
POSY
Slider Position - Y Axis
mm
Enter value for POSY
Slider Position - Y Axis
mm
cm
inch
ft
MY
Motor - Y Axis
ECY
Encoder - Y Axis
BPY
Bearings protection - Y Axis
LTY
Y Axis
978 mm
TLZ
Track length - Z Axis
552 mm
TYPEZ
Type - Z Axis
ETZ
Encoder track - Z Axis
1 : for standard encoder
ESAZ
End stop side A - Z Axis
ESBZ
End stop side B - Z Axis
S : standard
STROKEZ
Stroke - Z Axis
mm
Enter value for STROKEZ
Stroke - Z Axis
mm
cm
inch
ft
POSZ
Slider Position - Z Axis
mm
Enter value for POSZ
Slider Position - Z Axis
mm
cm
inch
ft
MZ
Motor - Z Axis
mm
ECZ
Encoder - Z Axis
mm
BPZ
Bearings protection - Z Axis
mm
LTZ
Z Axis
528 mm
Preview - Generation
Preview
3D
2D